hero-banner
Batch CAD Cart (0)
  • Cart is empty
The Chemtrol® thread coupling and reducing thread coupling feature female pipe thread connections. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDFmore
Unit of Measure

UPC Code

039923068224

Type of Fitting

Coupling

Size (Dimensions)

1

Fitting Plastic 2-End Connection Type

F x F

All Basic Material

PVDF

Pipe Schedule

80

Description

660133 1" THD CPL NAT PVDF

eClass Classification

Natural PVDF Couplings

Color

Natural

Net Weight

0.235 lb