 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The dark grey PVC elbow features female socket connections to change the direction of piping 45 degrees. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923162021 | 
| Type | N/A Elbow | 
| Size (Dimensions) | N/A 3 | 
| Connection Type | N/A S x S | 
| All Basic Material | N/A PVC | 
| Color | N/A Dark Grey | 
| Pipe Schedule | N/A 80 | 
| Description | N/A 4506 3 SOC 45 ELL PVC 80 | 
| eClass Classification | N/A
                                                                                        PVC Sch 80 Elbows | 
| Net Weight | N/A 1.231 lb | 
