hero-banner
Batch CAD Cart (0)
  • Cart is empty
The dark grey PVC blind flange features a one-piece webbed design. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings aremore
Unit of Measure

UPC Code

039923164520

Type

Flange

Size (Dimensions)

4

Connection Type

Blind

All Basic Material

PVC

Pipe Schedule

80

Description

4519W 4 WEB BLD FLG PVC 80 853-040

eClass Classification

PVC Sch 80 Flanges

Color

Dark Grey

Net Weight

2.556 lb