![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® Press System copper extended repair coupling features an inboard bead and EPDM O-ring. Simply applying pressure from a pressing tool tightens the O-ring onto the tube, ensuring a clean, watertight seal in seconds with no flame, solder or flux. The extended coupling has press connections without a tube stop. The fitting provides a method to repair a connection between two lengths of tube.
Unit of Measure
UPC Code |
N/A 039923308818 |
Type |
N/A Elbow |
*eClass Classification |
N/A Press Elbows |
All Type of Item |
N/A Fitting |
Fitting Bend Angle |
N/A 90 Deg (1/4 Bend) |
Description |
N/A PC707-3-5-A-LF 1/2 PRSXF 90 HIGH EAR LD |
Size |
N/A 1/2 |
Material |
N/A Brass |
Connection Type |
N/A Prs x F |
Weight |
N/A 0.192 lb |