![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The hose adapter feature a solder cup and 3/4-inch male hose threads. This fitting provides a means for adapting a solder connection to a hose thread connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
UPC Code |
N/A 039923344335 |
All Type of Item |
N/A Fitting |
Description |
N/A 704H 1/2 CXHOSE ADAPT CAST |
Type |
N/A Adapter |
Connection Type |
N/A C x Hose |
Weight |
N/A 0.093 lb |
Size |
N/A 1/2 |
Material |
N/A Bronze |