
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The coupling features flared ends. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of itsmore longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
UPC Code |
N/A 039923422385 |
Type |
N/A Coupling |
Connection Type |
N/A Flare |
Size |
N/A 1 |
Material |
N/A Bronze |
Description |
N/A 501 1 FLR x FLR FLARED COUP CAST |
Weight |
N/A 1.204 lb |