
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The 90-degree elbow features a flared end and a male NPT thread. The fitting provides a means of changing the pipeline direction 90 degrees, as well as adapting from a flared connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings aremore manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
UPC Code |
N/A 039923425522 |
Type |
N/A Elbow |
Connection Type |
N/A FL x M |
Size |
N/A 1 1/2 |
Material |
N/A Bronze |
Description |
N/A 5074 1 1/2 FLR x M 90 FLARED ELB CAST |
Weight |
N/A 2.785 lb |