hero-banner
Batch CAD Cart (0)
  • Cart is empty
The repair coupling features solder cups and no stop. The fitting provides a means to connect/repair two lengths of tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty.more
Unit of Measure

UPC Code

039923309662

All Type of Item

Fitting

All Special Application

ACR Air Conditioning / Refrigeration; Lead-Free*

Description

601 2 CXC COUPLING W/O STOP WROT

Global Item Classification Code

10004024, Valves/Fittings - Water

Type of Coupling

Repair (No Stop); Straight Size

Type

Coupling

Connection Type

C x C

Weight

0.402 lb

Size

2

Material

Copper

Nominal Size 1

2

Nominal Size 2

2