 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The repair coupling features solder cups and no stop. The fitting provides a means to connect/repair two lengths of tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
                    Unit of Measure
                    
               
        
            | UPC Code | N/A 039923302144 | 
| All Type of Item | N/A Fitting | 
| All Special Application | N/A CB Cleaned and Bagged for Oxygen Service (Medical Gas) | 
| Description | N/A 601-CB 3/4 CXC COUPLING W/O STOP WROT | 
| Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | 
| Type of Coupling | N/A Repair (No Stop); Straight Size | 
| Type | N/A Coupling | 
| Connection Type | N/A C x C | 
| Weight | N/A 0.060 lb | 
| Size | N/A 3/4 | 
| Material | N/A Copper | 
| Nominal Size 1 | N/A 3/4 | 
| Nominal Size 2 | N/A 3/4 | 
