![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The air chamber features a male solder end. The fittings control water hammer in new and existing structures in above-ground hot and cold water supply lines. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
UPC Code |
N/A 039923305084 |
All Type of Item |
N/A Fitting |
All Special Application |
N/A Lead-Free* |
Description |
N/A 619 1/2X14 FTG AIR CHAMBER WROT |
Type |
N/A Air Chamber / Stub Out |
Connection Type |
N/A Ftg |
Weight |
N/A 0.763 lb |
Size |
N/A 1/2 x 14 |
Material |
N/A Copper |