
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The test tee features solder cups and a cleanout with plug. The fitting provides a means of clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
UPC Code |
N/A 039923492623 |
All Type of Item |
N/A Fitting |
All Special Application |
N/A DWV Drain / Waste / Vent |
Description |
N/A 814 3 CXCXCOW/PLUG DWV TEST TEE CAST |
Type |
N/A Tee |
Connection Type |
N/A C x C x Cleanout with Plug |
Weight |
N/A 3.723 lb |
Size |
N/A 3 |
Material |
N/A Bronze |