![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The external bushing features a male solder end and a solder cup. The fitting provides a means of reducing the size of a line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
UPC Code |
N/A 039923476166 |
All Type of Item |
N/A Fitting |
All Special Application |
N/A DWV Drain / Waste / Vent |
Description |
N/A 8012 4X3 FTGXC DWV EXT BUSH CAST |
Global Item Classification Code |
N/A 10004024, Valves/Fittings - Water |
Type |
N/A Bushing |
Connection Type |
N/A Ftg x C |
Weight |
N/A 1.116 lb |
Material |
N/A Bronze |
Nominal Size 1 |
N/A Ftg |
Nominal Size 2 |
N/A C |