![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® steam stop-check angle valve has flanged end connections for ease of installation. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Please refer to NIBCO technical data sheets, catalogs, engineering and installation information for proper sizing and application of this valve. Choose NIBCO® pressure rated valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
UPC Code |
N/A 039923701954 |
Type |
N/A Angle Valve |
Valve Size |
N/A 3 |
Connection Type |
N/A F -- Flanged |
Material |
N/A Cast Iron |
Cv Coefficient |
N/A 131.25 |
Valve Operator |
N/A Standard Handwheel |
Description |
N/A F869Y 3 FLG ANGLE CAST IRON |
eClass Classification |
N/A Stop-Check Cast Iron Check Valves |
Turns/Operation |
N/A Non-Manual |
Weight |
N/A 102.320 lb |