
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® threaded cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 12more5% limited warranty. less
Unit of Measure
Specifications
UPC Code |
N/A 039923697738 |
Type |
N/A Gate Valve |
Valve Size |
N/A 2 |
Material |
N/A CI Cast Iron |
Description |
N/A T619 2 THD GATE VALVE CAST IRON |
Turns/Operation |
N/A Multi-Turn |
Seat/Seal Material |
N/A Bronze |
Connection Type |
N/A T -- Female NPT Thread (FIPT) |
Valve Gate Stem Design |
N/A NRS - Non-Rising Stem |
Valve Multi-Turn Bonnet Design |
N/A Bolted Bonnet |
Valve Operator |
N/A Standard Handwheel |
Weight |
N/A 24.734 lb |