hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Unit of Measure

Specifications

UPC Code

039923613943

Type

Gate Valve

Valve Size

3/4 in

Material

BRZ Cast Bronze

Description

S113 3/4 CXC 125# NRS GATE BRZ

Turns / Operation

Multi-Turn

Seat / Seal Material

Bronze

Connection Type

S -- Female Solder Cup

Valve Gate Stem Design

NRS - Non-Rising Stem

Valve Multi-Turn Bonnet Design

Screw-in Bonnet

Operation Type

Standard Handwheel

Weight

0.985 lb