hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze gate valve may be used in commercial, industrial and general utility services, where the need for draining lines is necessary. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

039923616579

Type

Gate Valve

Valve Size

3/4

Connection Type

T-HC -- Female NPT Thread (FIPT) x Hose Cap & Chain

Seat Material

Bronze

Material

Bronze

Description

T113HC 3/4 HOSE END W/CAP

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

1.843 lb