hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® flanged alloy iron gate valve may be used in industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limitedmore
Unit of Measure

UPC Code

039923696304

Type

Gate Valve

Valve Size

2

Connection Type

F -- Flanged

Seat Material

Stainless Steel

Material

Nickel Iron

Description

F61713 2 FLG GATE 3% NI W/316SS TRIM

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

40.580 lb