hero-banner
Batch CAD Cart (0)
  • Cart is empty
The light grey Corzan® CPVC blind flange features a one-piece webbed design. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellentmore
Unit of Measure

UPC Code

039923184726

Type

Flange

Size (Dimensions)

2

Connection Type

Blind

All Basic Material

CPVC

Pipe Schedule

80

Description

5119W 2 WEBB BLD FLG CPVC

eClass Classification

CPVC Sch 80 Flanges

Color

Light Grey

Net Weight

0.858 lb