hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923310101

Type

N/A Check Valve

Valve Size

N/A 2

Connection Type

N/A S -- Female Solder Cup

Seal Material

N/A PTFE

Seat Material

N/A PTFE

Description

N/A S413Y-LF 2 CXC 200 CWP CHECK PTFE DISC

eClass Classification

N/A Swing Lead-Free* Bronze Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 4.87 lb