hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® Ring Check® valve has threaded end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limitedmore
Unit of Measure

UPC Code

039923638229

Type

Check Valve

Valve Size

3/8

Connection Type

T -- Female NPT Thread (FIPT)

Material

Bronze

Cv Coefficient

3.7

Description

T480 3/8 THREADED RING CHECK VALVE BRNZ

eClass Classification

Inline Bronze Check Valves

Turns/Operation

Non-Manual

Weight

0.413 lb