hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
Swing checks may be installed in horizontal positions (or vertical with flow moving up). With its ductility, the valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

UPC Code

N/A 039923705310

Type

N/A Check Valve

Valve Size

N/A 5

Connection Type

N/A F -- Flanged

Material

N/A Ductile Iron

Cv Coefficient

N/A 975

Description

N/A F93833 5 FLG CK W/316SS TRIM DI

eClass Classification

N/A Swing Ductile and Alloy Iron Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 100.225 lb