hero-banner
Batch CAD Cart (0)
  • Cart is empty

Forged DZR Brass In-Line Spring Check Valve
Stainless Steel Spring
Soft Seat (FKM)

Unit of Measure

Specifications

Industry Standards/Certifications

Certified to NSF/ANSI 61 & 372 Lead Free

Type

Check Valve

Connection Type

SWT

Valve Size

2

Weight

798.32 g

Performance

Pressure Rating

200 CWP

Max. Temperature

250 ºF

Cv Coefficient

34.40

Cracking Pressure

0.15 psi

Materials

Body Material

Brass

Stem Material

Brass

Spring Material

Stainless Steel

Gasket Material

FKM

End Cap Material

Brass

Dimensions

Diameter (A)

3.15 in

Length (B)

4.33 in