hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® check valve is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). The 3% nickel iron and the stainless steel trim provide excellent corrosion resistance for the tough applications of the pulp and paper industry. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the mostmore
Unit of Measure

UPC Code

039923704740

Type

Check Valve

Valve Size

12

Connection Type

F -- Flanged

Material

Nickel Iron

Cv Coefficient

6350

Description

F91813 12 FLG CK 3% NI W/316 SS

eClass Classification

Swing Ductile and Alloy Iron Check Valves

Turns/Operation

Non-Manual

Weight

657.174 lb