hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides andmore
Unit of Measure

UPC Code

039923237460

Connection Type

W -- Wafer

Valve Size

8

Material

Ductile Iron

Valve Operator

Bare Stem / Bare Shaft

Description

WD30000 8 250PSI ALUM BRZ EPDM BARE STEM

Turns/Operation

Quarter-Turn

Weight

28.062 lb