hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemicalmore
Unit of Measure

UPC Code

039923418661

Type

Butterfly Valve

Style

Grooved

Valve Size

4

Connection Type

G - Grooved

Body Material

Ductile Iron

Seat Material

EPDM Rubber

Disc Material

EPDM Coated Ductile Iron

Valve Operator

Gear Operator with Switches

Description

GD48638N 4 300PSI ULFM VDS BFV W SW (I)

Turns/Operation

Quarter-Turn

Weight

22.090 lb