hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features a Buna-N encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.more
Unit of Measure

UPC Code

039923767448

Type

Butterfly Valve

Connection Type

G - Grooved

Seat Material

Polymid

Valve Size

3

Material

Ductile Iron

Disc Material

Buna-N Coated Ductile Iron

Valve Operator

Bare Stem / Bare Shaft

Description

GD47750 3 GRV BFV BARE STEM DUCT IRON

Turns/Operation

Quarter-Turn

Weight

6.833 lb