![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The Isolator w/ Round Flange & Multi-Function Drain
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Multi-Function Hi-Flow Hose Drain,
Adjustable Packing Glands, Nuts & Bolts
*Fits Standard & High Velocity Pumps
Unit of Measure
Specifications
Type |
N/A Ball Valve |
Valve Size |
N/A 1 1/2 |
Connection Type |
N/A Press x Rotating Flange |
Valve Operator |
N/A Lever Handle |
Weight |
N/A 4.400 lb |
Materials
Flanged Body Material |
N/A Brass |
End Cap Material |
N/A Brass |
Seat Material |
N/A PTFE |
Ball Material |
N/A Brass HCP |
Stem Material |
N/A Brass |
Stem Seal Material |
N/A PTFE |
Packing Gland Material |
N/A Brass |
Lever Handle Material |
N/A Steel CP |
O-Ring Material |
N/A EPDM |
Hnadle Nut Material |
N/A Stainless Steel |
Handle Jacket Material |
N/A Vinyl |
Rotaring Flange Material |
N/A Ductile Iron |
Rotaring Flange Ring Material |
N/A Stainless Steel |
Flange Bolts & Nuts Material |
N/A Steel ZP |
Drain Seats Material |
N/A PTFE |
Drain Ball Material |
N/A Brass CP |
Drain Stem Material |
N/A Brass |
Drain End Cap Material |
N/A Brass |
Drain Handle Material |
N/A Epoxy Coated Aluminium |
Drain Seal Material |
N/A PTFE |
Drain Packing Gland Material |
N/A PTFE |
Drain Screw Material |
N/A Stainless Steel |
Drain Cap Material |
N/A Brass |
Drain Strap Material |
N/A PVC |
Dimensions
Inside Diameter (A) |
N/A 1 1/2 in |
Length (B) |
N/A 5.00 in |
Height (C) |
N/A 3 3/8 in |
Handle Length (D) |
N/A 3 3/8 in |
Flange Thickness (E) |
N/A 7/16 in |
Hole Diameter (F) |
N/A 5/8 in |
Flange Inside Diameter (G) |
N/A 1 1/2 |
Hole Pitch (H) |
N/A 3 7/8 in |
Flange Outside Diameter (I) |
N/A 5 in |
Hole Length (K) |
N/A 5/8 in |