![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The Isolator w/ Rotating Flange & Multi-Function Drain
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Multi-Function Hi-Flow Hose Drain,
Adjustable Packing Glands, Nuts & Bolts
*Fits Standard & High Velocity Pumps
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A NSF/ANSI 61, NSF/ANSI 372 |
Type |
N/A Ball Valves |
Valve Size |
N/A 1 |
Connection Type |
N/A Socket Female x Hose Drain x Flange |
Valve Operator |
N/A Lever Handle |
Weight |
N/A 2.2 lb |
Materials
Flanged Body Material |
N/A Brass |
End Material |
N/A Brass with PP-R |
Seat Material |
N/A PTFE |
Ball Material |
N/A Brass HCP |
Stem Material |
N/A Brass |
Stem Seal Material |
N/A PTFE |
Packing Gland Material |
N/A Brass |
Handle Nut Material |
N/A Stainless Steel |
Handle Jacket Material |
N/A Vinyl |
Drain Valve Seats Material |
N/A PTFE |
Drain Valve Ball Material |
N/A Brass HCP |
Drain Valve Stem Material |
N/A Brass |
Drain Valve Stem Seal Material |
N/A PTFE |
Drain Valve Handle Material |
N/A Enamel Coated Aluminium |
Drain Valve Handle Screw Material |
N/A Brass |
Drain Valve Cap, Washer & Strap Material |
N/A Brass with EPDM |
Rotating Flange Material |
N/A Brass |
Rotating Flange Ring |
N/A Stainless Steel |
Flange Bolt & Nuts Material |
N/A Steel ZP |