hero-banner
Batch CAD Cart (0) ▾
  • Cart is empty
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923319425

Type

N/A Ball Valve

Valve Size

N/A 1/4

Connection Type

N/A T -- Female NPT Thread (FIPT)

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A PTFE

Stem Material

N/A Bronze

Ball Material

N/A ASTM CFBM/3600 Stainless Steel

Body Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A Lever Handle

Description

N/A T-685-80-LF 1/4 THRD FULL PORT BV

eClass Classification

N/A Lead-Free* Ball Valves

Weight

N/A 0.470 lb