 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
                    Unit of Measure
                    
               
        
            Specifications
| UPC Code | N/A 039923406248 | 
| Type | N/A Ball Valve | 
| Connection Type | N/A T -- Female NPT Thread (FIPT) | 
| Stem Material | N/A Silicon Bronze | 
| Valve Size | N/A 1 1/4 | 
| Material | N/A Lead Free Silicon Bronze | 
| Valve Operator | N/A CS Spring Return Handle | 
| Description | N/A T58580LFSR 11/4 TH FP BV SPR RETURN HDL | 
| Turns/Operation | N/A Quarter-Turn | 
| Weight | N/A 3.88 lb | 
