![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Specifications
UPC Code |
N/A 039923276797 |
Type |
N/A Ball Valve |
Valve Size |
N/A 3/4 in |
Body Material |
N/A BRS Brass |
Operation Type |
N/A Standard Lever Handle |
Connection Type |
N/A S -- Female Solder Cup |
Ball Material |
N/A BRS Brass |
Flow Coefficient |
N/A 30 |
Description |
N/A SFP600A-D3/4 600PSI SOLDER FP BV W/DRAIN |
Weight |
N/A 0.943 lb |