
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-moreyear 125% limited warranty. less
Unit of Measure
Specifications
UPC Code |
N/A 039923348715 |
Type |
N/A Ball Valve |
Valve Size |
N/A 3/4 in |
Body Material |
N/A Lead Free Silicon Bronze |
Seat Material |
N/A RPTFE (Reinforced) |
Seal Material |
N/A RPTFE (Reinforced) |
Operation Type |
N/A CS Standard Lever Handle |
Connection Type |
N/A S-HC -- Female Solder Cup x Hose Cap and Chain |
Ball Material |
N/A Stainless Steel |
Description |
N/A S585-66-LF-HC 3/4 W/ 3/4 HOSE CAP SS TRM |
Valve Ball Body Type |
N/A Two-Piece |
Turns / Operation |
N/A Quarter-Turn |
Valve Ball Port Style |
N/A Full Port |
Weight |
N/A 1.412 lb |