hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-more
Unit of Measure

Specifications

UPC Code

039923338891

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Valve Size

3

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

Silicon Bronze ASTM B371 Alloy C69300

Ball Material

Stainless Steel

Body Material

Lead Free Silicon Bronze

Valve Operator

CS Standard Lever Handle

Description

S580-80-LF 3 SOLDER CONV PORT BV

eClass Classification

Lead-Free* Ball Valves

Turns/Operation

Quarter-Turn

Weight

14.694 lb