hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball exhibits high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths and features threaded end connections for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installationmore
Unit of Measure

UPC Code

039923665782

Type

Ball Valve

Valve Size

1/2

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

CS - Carbon Steel

Ball Material

SS - Stainless Steel

Body Material

Carbon Steel

Cv Coefficient

5

Valve Operator

CS Oval Handle

Description

T560CSR25OV 1/2 THRD BALL OVAL HNDL CS

eClass Classification

Carbon Steel Ball Valves

Turns/Operation

Quarter-Turn

Weight

0.661 lb