hero-banner
Batch CAD Cart (0)
  • Cart is empty
NIBCO engineers have redesigned the top works of the valve to make it easier to install and service. The stem is triple sealed with double O-rings and PTFE packing. The easily accessible, large pack nut can be tightened without removing the handle or using a special wrench. This also allows for the packing to be replaced and serviced. The handle is reversible without disconnecting the valve. 585HP ball valve features press ends for easy installation. Please refer to NIBCO technical data sheet,more
Unit of Measure

Type

Ball Valve

Valve Size

3/4

Connection Type

Female Press x Female Press

Seat Material

PTFE

Ball Material

ASTM A276

Body Material

Bronze

Valve Operator

Lever Handle

Description

PC-585HP-LF 3/4 PRESS BALL VALVE PXP

eClass Classification

Lead-Free* Press Ball Valves

Weight

1.21 lb