hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring, Graphoil stem packing and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the mostmore
Unit of Measure

UPC Code

039923669070

Type

Ball Valve

Valve Size

1

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

SS - Stainless Steel

Ball Material

SS - Stainless Steel

Body Material

Stainless Steel

Cv Coefficient

22

Valve Operator

CS Locking Lever Handle

Description

T560S6R66FSLL 1 THRD BALL LKG HNDL SS

eClass Classification

Stainless Steel Ball Valves

Turns/Operation

Quarter-Turn

Weight

1.764 lb