hero-banner
Batch CAD Cart (0)
  • Cart is empty

Full Port Forged Brass Ball Valves
w/ Adjustable Packing Gland & Reversible Handle
Lead Free
Female PP-R Metric Socket
Manufactured for use with Aquatherm® PP-R Piping
Max. Operating Pressure: 355 PSI
ISO 9001 – Patents Pending

Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61, NSF/ANSI 372

Type

Ball Valve

Valve Size

3/4

Connection Type

Metric Socket Female

Valve Operator

Lever Handle

Weight

0.86 lb

Performance

Maximum Temperature

180 ºF

Maximum Operating Pressure

600 psi

Maximum Operating Pressure Note

Determined by intended operating conditions and limitations specific to the system design. Maximum pressure rating for the seat and body alone is 600 PSI.

Materials

Body Material

Brass with PP-R

End Material

Brass with PP-R

Seat Material

PTFE

Ball Material

Brass HCP

Stem Material

Brass

Stem Seal Material

PTFE

Packing Gland Material

Brass

Lever Handle Material

Steel CP

Handle Jacket Material

Vinyl

Handle Nut Material

Stainless Steel

Dimensions

Inside Diameter (A)

0.75 in

Length (B)

4 5/16 in

Height (C)

2 1/16 in

Handle Length (D)

3 7/8 in