hero-banner
Batch CAD Cart (0)
  • Cart is empty

8170 Series
Full Port Forged Brass Ball Valve
w/ Adjustable Packing Gland
Press
250 CWP / 250°F Max
ISO 9001

Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61, NSF/ANSI 372

Type

Ball Valve

Valve Size

1 1/2

Connection Type

Press

Valve Operator

Lever Handle

Weight

2.640 lb

Performance

Maximum Temperature

250 ºF

Maximum Operating Pressure

250 psi

Materials

Stem Seal Material

PTFE

Seat Material

PTFE

Stem Material

Lead-Free Brass

Ball Material

Brass CP

Body Material

Brass

End Material

Brass

Packing Gland Material

PTFE

Packing Nut Material

Brass

Handle Material

Steel CP

Hex Nut Material

Stainless Steel

Dimensions

Inside Diameter (A)

1.50 in

Length (B)

5 7/8 in

Length (C)

0.50 in

Length (D)

.875 in

Length (E)

1.29 in

Handle Length (F)

5.12 in