hero-banner
Batch CAD Cart (0)
  • Cart is empty

Full Port Forged DZR Brass Ball Valve
w/ Adjustable Packing Gland

Unit of Measure

Specifications

Industry Standards/Certifications

NSF/ANSI 61, NSF/ANSI 372, NSF/ANSI 14

Type

Ball Valve

Valve Size

3/4

Connection Type

Press x ASTM F1960 PEX

Valve Operator

Lever Handle

Weight

0.490 lb

Performance

Maximum Temperature

250 ºF

Maximum Operating Pressure

250 psi

Materials

Stem Seal Material

PTFE

Seat Material

PTFE

Stem Material

Brass

Ball Material

Lead Free Brass

Body Material

Lead Free Brass

End Cup Material

Lead Free Brass

Packing Gland Material

Lead Free Brass

Handle Nut Material

Stainless Steel

Handle Material

Chrome Plated Steel

Dimensions

Length (A)

4.15 in

Length (B)

0.65 in

Length (C)

1.10 in

Height (D)

1.92 in

Handle Length (E)

3.74 in