![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Full Port Forged DZR Brass Ball Valve
w/ Adjustable Packing Gland
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A NSF/ANSI 61, NSF/ANSI 372, NSF/ANSI 14 |
Type |
N/A Ball Valve |
Valve Size |
N/A 1/2 |
Connection Type |
N/A Press x ASTM F1960 PEX |
Valve Operator |
N/A Lever Handle |
Weight |
N/A 0.490 lb |
Materials
Stem Seal Material |
N/A PTFE |
Seat Material |
N/A PTFE |
Stem Material |
N/A Brass |
Ball Material |
N/A Lead Free Brass |
Body Material |
N/A Lead Free Brass |
End Cup Material |
N/A Lead Free Brass |
Packing Gland Material |
N/A Lead Free Brass |
Handle Nut Material |
N/A Stainless Steel |
Handle Material |
N/A Chrome Plated Steel |