hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed bymore
Unit of Measure

UPC Code

039923793683

Type

Ball Valve

Valve Size

1/2

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

SS - Stainless Steel

Ball Material

SS - Stainless Steel

Body Material

Carbon Steel

Cv Coefficient

19

Valve Operator

Locking Lever Handle with ISO Actuator Mounting Pad

Description

TM595CSR66LL 1/2 THRD BALL W/MT LK CS

eClass Classification

Actuation Ball Valves

Turns/Operation

Quarter-Turn

Weight

1.23 lb