
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-221-A - Strainer - Bronze, Wire Mesh Screen, Threaded Ends
Y-Strainers
The strainer is a "Y" type with a branch angled off the flow path. It features a tapped cap with blow-off plug for screen maintenance. The strainers are equipped with female threaded end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL2QA04 T-221-A - Strainer - Bronze, Wire Mesh Screen, Threaded Ends |
![]() NL2QA05 T-221-A - Strainer - Bronze, Wire Mesh Screen, Threaded Ends |
![]() NL2QA06 T-221-A - Strainer - Bronze, Wire Mesh Screen, Threaded Ends |
![]() NL2QA08 T-221-A - Strainer - Bronze, Wire Mesh Screen, Threaded Ends |
![]() NL2QA0A T-221-A - Strainer - Bronze, Wire Mesh Screen, Threaded Ends |
|||||
UPC Code | N/A 039923280299 | N/A 039923280305 | N/A 039923280312 | N/A 039923280350 | N/A 039923280367 | |||||
Type | N/A Strainer | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Bronze | |||||||||
Description | N/A T221A 1/4 20 MESH W/PLUG BRZ STRAINER | N/A T221A 3/8 20 MESH W/PLUG BRZ STRAINER | N/A T221A 1/2 20 MESH W/PLUG BRZ STRAINER | N/A T221A 3/4 20 MESH W/PLUG BRZ STRAINER | N/A T221A 1 20 MESH W/PLUG BRZ STRAINER | |||||
Type of Strainer Basket | N/A Wire Mesh Screen | |||||||||
Type of Strainer Cap | N/A Tapped Cap with Plug | |||||||||
Brand Name | N/A NIBCO® | |||||||||
Weight | N/A 0.737 lb | N/A 0.814 lb | N/A 0.814 lb | N/A 1.133 lb | N/A 1.851 lb | |||||
|