
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-221-B - Strainer - Bronze, Solid Cap, Threaded Ends
Y-Strainers
The strainer is a "Y" type with a branch angled off the flow path. It features a solid cap for screen maintenance. The strainers are equipped with female threaded end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL2QB04 T-221-B - Strainer - Bronze, Solid Cap, Threaded Ends |
![]() NL2QB05 T-221-B - Strainer - Bronze, Solid Cap, Threaded Ends |
![]() NL2QB06 T-221-B - Strainer - Bronze, Solid Cap, Threaded Ends |
![]() NL2QB08 T-221-B - Strainer - Bronze, Solid Cap, Threaded Ends |
![]() NL2QB0A T-221-B - Strainer - Bronze, Solid Cap, Threaded Ends |
|||||
UPC Code | N/A 039923280466 | N/A 039923280473 | N/A 039923280480 | N/A 039923280497 | N/A 039923280541 | |||||
Type | N/A Strainer | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Bronze | |||||||||
Description | N/A T221B 1/4 20 MESH SOLID CAP BRZ STRNR | N/A T221B 3/8 20 MESH SOLID CAP BRZ STRNR | N/A T221B 1/2 20 MESH SOLID CAP BRZ STRNR | N/A T221B 3/4 20 MESH SOLID CAP BRZ STRNR | N/A T221B 1 20 MESH SOLID CAP BRZ STRAINER | |||||
Type of Strainer Basket | N/A Wire Mesh Screen | |||||||||
Type of Strainer Cap | N/A Solid Cap | |||||||||
Brand Name | N/A NIBCO® | |||||||||
Weight | N/A 0.737 lb | N/A 0.715 lb | N/A 0.814 lb | N/A 1.133 lb | N/A 1.851 lb | |||||
|