
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-751-A - Strainer - Iron, Wire Mesh Screen, Threaded Ends
Y-Strainers
The strainer is a "Y" type with a branch angled off the flow path. It features a tapped screw-in bonnet with blow-off plug for screen maintenance. The strainers are equipped with female threaded end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® strainers are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLT1004 T-751-A - Strainer - Iron, Wire Mesh Screen, Threaded Ends |
![]() NLT1005 T-751-A - Strainer - Iron, Wire Mesh Screen, Threaded Ends |
![]() NLT1006 T-751-A - Strainer - Iron, Wire Mesh Screen, Threaded Ends |
![]() NLT1008 T-751-A - Strainer - Iron, Wire Mesh Screen, Threaded Ends |
![]() NLT100A T-751-A - Strainer - Iron, Wire Mesh Screen, Threaded Ends |
|||||
UPC Code | N/A 039923308498 | N/A 039923308511 | N/A 039923308535 | N/A 039923308559 | N/A 039923308573 | |||||
Type | N/A Strainer | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Cast Iron | |||||||||
Description | N/A T751A 1/4 THD Y-STRAINER CAST IRON | N/A T751A 3/8 THD Y-STRAINER CAST IRON | N/A T751A 1/2 THD Y-STRAINER CAST IRON | N/A T751A 3/4 THD Y-STRAINER CAST IRON | N/A T751A 1 THD Y-STRAINER CAST IRON | |||||
Brand Name | N/A NIBCO® | |||||||||
Weight | N/A 1.39 lb | N/A 1.39 lb | N/A 1.39 lb | N/A 2.2 lb | N/A 3.08 lb | |||||
|