![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6618 - Flush Socket Reducer Bushing Spg x S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® flush socket reducer bushing features a male end (spigot) and a female socket connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE03000 6618 - Flush Socket Reducer Bushing Spg x S - Kynar® Natural PVDF Schedule 80 |
![]() CE03040 6618 - Flush Socket Reducer Bushing Spg x S - Kynar® Natural PVDF Schedule 80 |
![]() CE03050 6618 - Flush Socket Reducer Bushing Spg x S - Kynar® Natural PVDF Schedule 80 |
![]() CE03100 6618 - Flush Socket Reducer Bushing Spg x S - Kynar® Natural PVDF Schedule 80 |
![]() CE03150 6618 - Flush Socket Reducer Bushing Spg x S - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923067180 | N/A 039923067227 | N/A 039923067203 | N/A 039923067241 | N/A 039923067326 | |||||
Type | N/A Bushing | |||||||||
Size (Dimensions) | N/A 3/4 x 1/2 | N/A 1 x 1/2 | N/A 1 x 3/4 | N/A 1 1/2 x 1 | N/A 2 x 1 | |||||
Connection Type | N/A Spg x S | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6618 3/4 X 1/2 SOC BUSH NAT PVDF HEX | N/A 6618 1 X 1/2 SOC BUSH NAT PVDF HEX | N/A 6618 1 X 3/4 SOC BUSH NAT PVDF HEX | N/A 6618 1-1/2 X 1 SOC BUSH NAT PVDF HEX | N/A 6618 2 X 1 SOC BUSH NAT PVDF HEX | |||||
eClass Classification |
N/A
Natural PVDF Bushings |
|||||||||
Color | N/A Natural | |||||||||
Net Weight | N/A 0.075 lb | N/A 0.160 lb | N/A 0.080 lb | N/A 0.340 lb | N/A 0.625 lb | |||||
|