![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6517-3 - Thread Cap FPT - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® thread cap features a female NPT thread connection. Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CD02750 6517-3 - Thread Cap FPT - Kynar® Red PVDF Schedule 80 |
![]() CD02800 6517-3 - Thread Cap FPT - Kynar® Red PVDF Schedule 80 |
![]() CD02850 6517-3 - Thread Cap FPT - Kynar® Red PVDF Schedule 80 |
![]() CD02900 6517-3 - Thread Cap FPT - Kynar® Red PVDF Schedule 80 |
![]() CD02950 6517-3 - Thread Cap FPT - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923097828 | N/A 039923097842 | N/A 039923097866 | N/A 039923097903 | N/A 039923097927 | |||||
Type | N/A Cap | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A F (NPT) | |||||||||
Material | N/A PVDF | |||||||||
Color | N/A Red | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Red PVDF Caps |
|||||||||
Weight | N/A 0.073 lb | N/A 0.100 lb | N/A 0.165 lb | N/A 0.329 lb | N/A 0.475 lb | |||||
|