
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6617 - Socket Cap S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® socket cap features a female socket connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CE02500 6617 - Socket Cap S - Kynar® Natural PVDF Schedule 80 |
![]() CE02550 6617 - Socket Cap S - Kynar® Natural PVDF Schedule 80 |
![]() CE02600 6617 - Socket Cap S - Kynar® Natural PVDF Schedule 80 |
![]() CE02650 6617 - Socket Cap S - Kynar® Natural PVDF Schedule 80 |
![]() CE02700 6617 - Socket Cap S - Kynar® Natural PVDF Schedule 80 |
|||||
UPC Code | N/A 039923067647 | N/A 039923067661 | N/A 039923067685 | N/A 039923067722 | N/A 039923067746 | |||||
Type | N/A Cap | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S Socket | |||||||||
Material | N/A PVDF | |||||||||
Color | N/A Natural | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
Natural PVDF Caps |
|||||||||
Weight | N/A 0.065 lb | N/A 0.100 lb | N/A 0.165 lb | N/A 0.285 lb | N/A 0.475 lb | |||||
|