![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6551-H - Socket Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design
PVDF Kynar Fittings
The Chemtrol socket flange features a one-piece solid design and a female socket connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CD04500 6551-H - Socket Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD04550 6551-H - Socket Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD04600 6551-H - Socket Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD04650 6551-H - Socket Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD04700 6551-H - Socket Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923099099 | N/A 039923099112 | N/A 039923099136 | N/A 039923099174 | N/A 039923099198 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A S Socket | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6551-H 1/2 SOC HD FLG PVDF | N/A 6551-H 3/4 SOC HD FLG PVDF | N/A 6551-H 1 SOC HD FLG PVDF | N/A 6551-H 1-1/2 SOC HD FLG PVDF | N/A 6551-H 2 SOC HD FLG PVDF | |||||
eClass Classification |
N/A
Red PVDF Flanges |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.253 lb | N/A 0.33 lb | N/A 0.478 lb | N/A 0.75 lb | N/A 1.035 lb | |||||
|