![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6519-H - Blind Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design
PVDF Kynar Fittings
The Chemtrol blind flange features a one-piece solid design with oblong bolt holes. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CD03500 6519-H - Blind Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD03550 6519-H - Blind Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD03600 6519-H - Blind Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD03650 6519-H - Blind Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
![]() CD03700 6519-H - Blind Flange - Kynar® Red PVDF Schedule 80, One-Piece Solid Design |
|||||
UPC Code | N/A 039923099457 | N/A 039923099471 | N/A 039923099495 | N/A 039923099532 | N/A 039923099556 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Connection Type | N/A Blind | |||||||||
All Basic Material | N/A PVDF | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 6519-H 1/2 BLD HD FLG PVDF | N/A 6519-H 3/4 BLD HD FLG PVDF | N/A 6519-H 1 BLD HD FLG PVDF | N/A 6519-H 1-1/2 BLD HD FLG PVDF | N/A 6519-H 2 BLD HD FLG PVDF | |||||
eClass Classification |
N/A
Red PVDF Flanges |
|||||||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.25 lb | N/A 0.37 lb | N/A 0.505 lb | N/A 0.82 lb | N/A 1.174 lb | |||||
|