CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6503 - Female Adapter Coupling S x FPT - Kynar® Red PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® adapter features a female socket and female pipe thread connections. Chemtrol® fittings connect PVDF piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
CD00500 6503 - Female Adapter Coupling S x FPT - Kynar® Red PVDF Schedule 80 |
CD00550 6503 - Female Adapter Coupling S x FPT - Kynar® Red PVDF Schedule 80 |
CD00600 6503 - Female Adapter Coupling S x FPT - Kynar® Red PVDF Schedule 80 |
CD00650 6503 - Female Adapter Coupling S x FPT - Kynar® Red PVDF Schedule 80 |
CD00700 6503 - Female Adapter Coupling S x FPT - Kynar® Red PVDF Schedule 80 |
|||||
UPC Code | N/A 039923097002 | N/A 039923097026 | N/A 039923097040 | N/A 039923097088 | N/A 039923097101 | |||||
Type of Fitting | N/A Adapter | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
Fitting Plastic 2-End Connection Type | N/A S x F (NPT) | |||||||||
All Basic Material | N/A PVDF | |||||||||
Description | N/A 6503 1/2 FE ADAPT PVDF | N/A 6503 3/4 FE ADAPT PVDF | N/A 6503 1 FE ADAPT PVDF | N/A 6503 1-1/2 FE ADAPT PVDF | N/A 6503 2 FE ADAPT PVDF | |||||
Color | N/A Red | |||||||||
Net Weight | N/A 0.115 lb | N/A 0.160 lb | N/A 0.255 lb | N/A 0.490 lb | N/A 0.705 lb | |||||
|